************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 30, 14 * MODEL FORMAT: SPICE3 .MODEL NSS60100DMT pnp +IS=5.43914e-14 BF=225.686 NF=0.960477 VAF=34.5931 +IKF=1.84273 ISE=1.85657e-11 NE=2.35098 BR=22.5686 +NR=0.961686 VAR=18.7624 IKR=10 ISC=8.52139e-14 +NC=3.96629 RB=2.04352 IRB=0.498232 RBM=0.385726 +RE=0.0475752 RC=0.237874 XTB=1.08288 XTI=3.11417 +EG=1.17605 CJE=2.30789e-10 VJE=0.4 MJE=0.384538 +TF=1.34268e-09 XTF=1000 VTF=3702.46 ITF=288.767 +CJC=4.5732e-11 VJC=0.4 MJC=0.283502 XCJC=0.881008 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=3.46764e-09 PTF=0 KF=0 AF=1