**************************************
*      Model Generated by MODPEX     *
*Copyright(c) Symmetry Design Systems*
*         All Rights Reserved        *
*    UNPUBLISHED LICENSED SOFTWARE   *
*   Contains Proprietary Information *
*      Which is The Property of      *
*     SYMMETRY OR ITS LICENSORS      *
*Commercial Use or Resale Restricted *
*   by Symmetry License Agreement    *
**************************************
* Model generated on Aug 16, 07
* MODEL FORMAT: SPICE3
.MODEL nss40301mz4 npn
+IS=8.06058e-12 BF=367.437 NF=1.10709 VAF=28.5055
+IKF=6.89814 ISE=5.51562e-12 NE=3.43593 BR=6.81773
+NR=1.14128 VAR=6.29777 IKR=9.99989 ISC=1.74983e-13
+NC=4 RB=1.58301 IRB=0.100038 RBM=0.100014
+RE=0.000569519 RC=0.0414254 XTB=1.13859 XTI=1.13951
+EG=1.05 CJE=4.19264e-10 VJE=0.512293 MJE=0.330796
+TF=4.59483e-10 XTF=1000 VTF=2316.66 ITF=30.0479
+CJC=9.07114e-11 VJC=0.4 MJC=0.402476 XCJC=0.888905
+FC=0.8 CJS=0 VJS=0.75 MJS=0.5
+TR=1e-07 PTF=0 KF=0 AF=1