************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 23, 06 * MODEL FORMAT: SPICE3 .MODEL nss40200lt1g pnp +IS=2.91005e-12 BF=528.642 NF=1.02528 VAF=13.2382 +IKF=1.79174 ISE=4.99173e-15 NE=1.0715 BR=23.1034 +NR=1.04087 VAR=132.344 IKR=0.0675711 ISC=4.95313e-15 +NC=3.99998 RB=1.35204 IRB=0.237761 RBM=0.540308 +RE=0.00502697 RC=0.0561036 XTB=0.859156 XTI=3.99994 +EG=1.20405 CJE=3.0896e-10 VJE=0.644287 MJE=0.388466 +TF=8.33553e-10 XTF=0.0500123 VTF=1.14628 ITF=0.001 +CJC=9.63522e-11 VJC=0.506835 MJC=0.29935 XCJC=0.792863 +FC=0.796537 CJS=0 VJS=0.75 MJS=0.5 +TR=3.52166e-08 PTF=0 KF=0 AF=1