************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 1, 06 * MODEL FORMAT: SPICE3 .MODEL nss20600cf8t1g pnp +IS=1.13592e-11 BF=538.263 NF=1.06771 VAF=18.0526 +IKF=5.50862 ISE=2.28362e-14 NE=1.12058 BR=53.8263 +NR=1.08109 VAR=14.2818 IKR=3.4076 ISC=1e-16 +NC=4 RB=1.89405 IRB=0.40093 RBM=0.314089 +RE=0.00585565 RC=0.0292783 XTB=0.767882 XTI=1.00093 +EG=1.17148 CJE=8.28298e-10 VJE=0.733367 MJE=0.413788 +TF=5.55945e-10 XTF=1.30841 VTF=0.119664 ITF=1.52167 +CJC=3.86064e-10 VJC=0.488021 MJC=0.445557 XCJC=0.90001 +FC=0.706752 CJS=0 VJS=0.75 MJS=0.5 +TR=3.49878e-11 PTF=0 KF=0 AF=1