************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 5, 06 * MODEL FORMAT: SPICE3 .MODEL nss12600cf8t1g pnp +IS=9.03152e-12 BF=724.9 NF=1.06013 VAF=48.4053 +IKF=4.37596 ISE=2.98055e-14 NE=1.1027 BR=72.4916 +NR=1.07066 VAR=484.053 IKR=4.89719 ISC=9.99407e-17 +NC=4.00068 RB=2.17335 IRB=0.204879 RBM=0.1 +RE=0.0065771 RC=0.0328855 XTB=0.528673 XTI=1.00015 +EG=1.16092 CJE=9.02237e-10 VJE=0.782233 MJE=0.416801 +TF=4.60193e-10 XTF=1.30841 VTF=0.119664 ITF=1.52167 +CJC=4.3851e-10 VJC=0.568312 MJC=0.304655 XCJC=0.90001 +FC=0.669192 CJS=0 VJS=0.75 MJS=0.5 +TR=3.02112e-11 PTF=0 KF=0 AF=1