************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 28, 07 * MODEL FORMAT: SPICE3 .MODEL nss12200wt1g pnp +IS=6.92487e-14 BF=196.762 NF=0.971842 VAF=6.5 +IKF=2.52279 ISE=1.1126e-10 NE=3.65226 BR=19.6758 +NR=0.987805 VAR=58.7823 IKR=10.0001 ISC=3.43919e-16 +NC=1 RB=3.112 IRB=0.1 RBM=0.1 +RE=0.0256511 RC=0.128256 XTB=1.84225 XTI=4 +EG=1.20589 CJE=3.59913e-10 VJE=0.663357 MJE=0.325395 +TF=8.52307e-10 XTF=0.939941 VTF=9.82219 ITF=0.0100398 +CJC=7.32933e-11 VJC=0.639466 MJC=0.315784 XCJC=0.8 +FC=0.520718 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1