************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 20, 06 * MODEL FORMAT: SPICE3 .MODEL nss12100xv6t1g pnp +IS=1.17516e-12 BF=289.461 NF=1.133 VAF=15.2757 +IKF=0.675719 ISE=4.44973e-16 NE=1.17542 BR=28.9461 +NR=1.15247 VAR=53.8924 IKR=0.0226823 ISC=3.67406e-16 +NC=3.9538 RB=5.95152 IRB=0.1 RBM=0.1 +RE=0.0646385 RC=0.323193 XTB=1.03365 XTI=1 +EG=1.05 CJE=4.67399e-11 VJE=0.732868 MJE=0.365993 +TF=3.95e-10 XTF=1.35721 VTF=0.995664 ITF=1 +CJC=2.78955e-11 VJC=0.460675 MJC=0.242596 XCJC=0.896875 +FC=0.501042 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1