************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 8, 07 * MODEL FORMAT: SPICE3 .MODEL nss12100m3t5g pnp +IS=6.34849e-13 BF=229.798 NF=1.08996 VAF=10.0557 +IKF=1.54391 ISE=9.79805e-13 NE=3.61413 BR=13.4817 +NR=1.28607 VAR=60.9506 IKR=1e-05 ISC=9.02526e-13 +NC=3.97204 RB=29.5992 IRB=0.1 RBM=0.1 +RE=0.000100017 RC=0.139994 XTB=1.0169 XTI=1.001 +EG=1.08594 CJE=4.37465e-11 VJE=0.797892 MJE=0.366223 +TF=3.94967e-10 XTF=1.35721 VTF=0.995664 ITF=1 +CJC=2.20361e-11 VJC=0.787725 MJC=0.339661 XCJC=0.896875 +FC=0.501042 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1