************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 7, 13 * MODEL FORMAT: SPICE3 .MODEL nsr30cm3t5g d +IS=1.56e-07 RS=0.646382 N=0.997691 EG=0.68607 +XTI=1.06829 BV=36 IBV=0.00025 CJO=1.46029e-11 +VJ=0.4 M=0.433493 FC=0.5 TT=1.29843e-09 +KF=0 AF=1