************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 5, 16 * MODEL FORMAT: SPICE3 .MODEL nsr20206nxt5g d +IS=3.55522e-06 RS=0.0496467 N=1.08955 EG=0.694859 +XTI=0.987811 BV=26 IBV=0.0001 CJO=5.14729e-10 +VJ=0.543472 M=0.550712 FC=0.5 TT=9.68625e-08 +KF=0 AF=1