************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 5, 16 * MODEL FORMAT: SPICE3 .MODEL nsr15304nxt5g d +IS=4.81803e-07 RS=0.104632 N=1.00179 EG=0.692647 +XTI=1.10813 BV=37 IBV=0.0001 CJO=1.64464e-10 +VJ=0.4 M=0.50858 FC=0.5 TT=3.27852e-08 +KF=0 AF=1