************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 12, 10 * MODEL FORMAT: SPICE3 .MODEL nsr10f20nxt d +IS=1.14106e-06 RS=0.0648931 N=1.0399 EG=0.614116 +XTI=4 BV=29 IBV=0.0002 CJO=3.11872e-10 +VJ=0.4 M=0.475363 FC=0.5 TT=0 +KF=0 AF=1