************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 2, 06 * MODEL FORMAT: SPICE3 .MODEL nsr1040mw2t1g d +IS=2.19699e-06 RS=0.136389 N=1.04854 EG=0.672162 +XTI=0.5 BV=40 IBV=0.0001 CJO=8.5337e-11 +VJ=0.440779 M=0.52462 FC=0.5 TT=1.29843e-09 +KF=0 AF=1