************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 6, 16 * MODEL FORMAT: SPICE3 .MODEL nsr05t40xv2 d +IS=4.71671e-08 RS=0.152375 N=1.04956 EG=0.736349 +XTI=0.671609 BV=48 IBV=0.0001 CJO=9.71782e-11 +VJ=1.5 M=0.684404 FC=0.5 TT=2.59685e-08 +KF=0 AF=1