************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 16, 17 * MODEL FORMAT: SPICE3 .MODEL nsr05t30p2t5g d +IS=3.29818e-06 RS=0.304236 N=1.05276 EG=0.6 +XTI=0.524049 BV=45 IBV=0.001 CJO=4.5117e-11 +VJ=1.5 M=0.706232 FC=0.5 TT=2e-09 +KF=0 AF=1