************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 21, 18 * MODEL FORMAT: SPICE3 .MODEL nsr05t304mx d +IS=1.804e-05 RS=0.0833981 N=1.3316 EG=0.6 +XTI=1.31177 BV=1e+30 IBV=0.0001 CJO=7.94049e-11 +VJ=1.5 M=0.760805 FC=0.5 TT=1.94764e-08 +KF=0 AF=1