************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 8, 15 * MODEL FORMAT: SPICE3 .MODEL nsr0530ht1g d +IS=7.72477e-07 RS=0.30923 N=1.08559 EG=0.6 +XTI=1.42422 BV=1e+30 IBV=0.0001 CJO=1.67709e-11 +VJ=0.4 M=0.422454 FC=0.5 TT=2.59685e-09 +KF=0 AF=1