************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 15, 08 * MODEL FORMAT: SPICE3 .MODEL nsr0340ht1g d +IS=1.71747e-07 RS=0.44492 N=1.07867 EG=0.704603 +XTI=0.5 BV=1000 IBV=0.0001 CJO=2.71433e-11 +VJ=0.843016 M=0.535912 FC=0.5 TT=6.49213e-09 +KF=0 AF=1