************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 18, 09 * MODEL FORMAT: SPICE3 .MODEL nsr02l30nxt5g d +IS=1e-15 RS=1 N=0.444584 EG=0.737345 +XTI=0.5 BV=1000 IBV=0.0001 CJO=1.567e-11 +VJ=0.45 M=0.308661 FC=0.5 TT=0 +KF=0 AF=1