************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 10, 15 * MODEL FORMAT: SPICE3 .MODEL nsr02f30mx d +IS=1.62539e-06 RS=1.16361 N=1.04034 EG=0.6 +XTI=1.07752 BV=36.7 IBV=0.0001 CJO=9.5246e-12 +VJ=0.4 M=0.431012 FC=0.5 TT=3.11622e-09 +KF=0 AF=1