************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 15, 08 * MODEL FORMAT: SPICE3 .MODEL nsr0240v2t1g d +IS=5.76618e-08 RS=0.649567 N=1.08937 EG=0.662222 +XTI=0.5 BV=1000 IBV=0.0001 CJO=1.31224e-11 +VJ=0.4 M=0.442967 FC=0.5 TT=3.89528e-09 +KF=0 AF=1