************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 1, 16 * MODEL FORMAT: SPICE3 .MODEL nsr02100ht d +IS=5e-09 RS=1 N=1.23272 EG=0.802397 +XTI=0.5 BV=160 IBV=0.0001 CJO=6.5525e-12 +VJ=0.4 M=0.308673 FC=0.5 TT=2.59685e-09 +KF=0 AF=1