************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 17, 12 * MODEL FORMAT: SPICE3 .MODEL nsr01l30mxt5g d +IS=1.69047e-08 RS=3.28693 N=1.12022 EG=0.715063 +XTI=0.5 BV=1000 IBV=0.0001 CJO=2.13056e-12 +VJ=0.4 M=0.366362 FC=0.5 TT=0 +KF=0 AF=1