************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 28, 06 * MODEL FORMAT: SPICE3 .MODEL nsr0140p2t5g d +IS=1.24276e-08 RS=3.65567 N=1.05671 EG=0.631181 +XTI=2.60632 BV=1000 IBV=0.0001 CJO=2.75957e-12 +VJ=0.4 M=0.385471 FC=0.5 TT=2.59685e-09 +KF=0 AF=1