************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 28, 06 * MODEL FORMAT: SPICE3 .MODEL nsr0130p2t5g d +IS=2.27245e-08 RS=0.528801 N=1.00763 EG=0.706327 +XTI=0.5 BV=1000 IBV=0.0001 CJO=1.71376e-11 +VJ=0.4 M=0.486757 FC=0.5 TT=4.8691e-09 +KF=0 AF=1