.SUBCKT nsr0115cqp6t5g 1 2 3 4 5 6 d1 1 6 nsr0115diode d2 2 3 nsr0115diode d3 4 3 nsr0115diode d4 5 6 nsr0115diode .ENDS nsr0115cqp6t5g * * Model generated on May 4, 15 * MODEL FORMAT: SPICE3 .MODEL nsr0115diode d +IS=9.70514e-08 RS=0.0786623 N=1.17392 EG=0.733878 +XTI=0.5 BV=28.5 IBV=0.0001 CJO=1.13138e-11 +VJ=0.4 M=0.366748 FC=0.5 TT=1e-09 +KF=0 AF=1