.SUBCKT nsm80101mt1g 1 2 3 4 5 6 ************************************** * Models Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * * * *Circuit created by ON Semiconductor * * * ************************************** * Model generated on Jan 23, 12 * MODEL FORMAT: SPICE3 Q1 6 2 1 bjt1 D1 3 5 diode1 D2 4 3 diode1 .ENDS nsm80101mt1g .MODEL bjt1 npn +IS=1.68111e-13 BF=702.74 NF=1.05813 VAF=3.78734 +IKF=0.0668016 ISE=2.12684e-10 NE=2.28443 BR=18.2827 +NR=1.08789 VAR=37.859 IKR=0.653165 ISC=2.34178e-10 +NC=1.78228 RB=6.2419 IRB=0.101126 RBM=1e-15 +RE=0.00489277 RC=0.256371 XTB=9.99993e-06 XTI=5 +EG=1.0823 CJE=5.39773e-11 VJE=0.713666 MJE=0.324553 +TF=3.6185e-10 XTF=38.148 VTF=20628.2 ITF=2.15209 +CJC=1.9912e-11 VJC=0.138989 MJC=0.253204 XCJC=1 +FC=0.985115 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL diode1 d +IS=2.98077e-09 RS=0.721935 N=1.84639 EG=1.19491 +XTI=5e-05 BV=1000 IBV=0.0001 CJO=5.9121e-13 +VJ=1.12618 M=0.104801 FC=0.1 TT=7.79055e-09 +KF=0 AF=1