.SUBCKT nsm80100mt1g 1 2 3 4 5 6 ************************************** * Models Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * * * *Circuit created by ON Semiconductor * * * ************************************** * Model generated on Mar 05, 12 * MODEL FORMAT: SPICE3 Q1 4 2 3 BJT1 D1 5 1 Diode1 D2 1 6 Diode1 .ENDS nsm80100mt1g .MODEL BJT1 pnp +IS=1.36958e-13 BF=1000 NF=0.973323 VAF=38.148 +IKF=0.915762 ISE=6.01805e-14 NE=1.26087 BR=100 +NR=5 VAR=1.07477 IKR=0.660927 ISC=6.01805e-14 +NC=1.04378 RB=1e-18 IRB=1 RBM=1e-20 +RE=0.0781552 RC=0.390776 XTB=0.1 XTI=0.1 +EG=1.25671 CJE=1.06212e-10 VJE=0.588836 MJE=0.393859 +TF=7.78105e-10 XTF=7.37351 VTF=0.888012 ITF=0.409849 +CJC=8.36194e-11 VJC=0.0169346 MJC=0.28595 XCJC=0.890135 +FC=0.105244 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL Diode1 d +IS=2.81085e-09 RS=0.732321 N=1.8431 EG=1.19705 +XTI=5e-10 BV=1000 IBV=0.0001 CJO=5.96368e-13 +VJ=0.823455 M=0.0935376 FC=0.5 TT=3.89528e-09 +KF=0 AF=1