************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 22, 01 * MODEL FORMAT: SPICE3 .MODEL nsl12tt1 pnp +IS=1.69178e-14 BF=239.064 NF=0.937468 VAF=13.4581 +IKF=0.640028 ISE=1.00976e-12 NE=2.66461 BR=3.28955 +NR=1.08703 VAR=134.581 IKR=2.13438 ISC=1.00976e-12 +NC=3.96879 RB=47.8915 IRB=0.1 RBM=0.1 +RE=0.000700364 RC=0.730217 XTB=1.44927 XTI=1 +EG=1.206 CJE=2.26563e-10 VJE=0.651979 MJE=0.352708 +TF=3.95e-10 XTF=1.35721 VTF=0.995664 ITF=1 +CJC=2.95409e-11 VJC=0.579837 MJC=0.29548 XCJC=0.896875 +FC=0.501042 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1