************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 7, 09 * MODEL FORMAT: SPICE3 .MODEL nsd914f3t5g d +IS=4.30123e-09 RS=1.34582 N=1.8615 EG=1.15675 +XTI=0.5 BV=1000 IBV=0.0001 CJO=6.08112e-13 +VJ=0.55199 M=0.0520639 FC=0.5 TT=3.89528e-09 +KF=0 AF=1