.SUBCKT dtc144eet1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 20, 03 * MODEL FORMAT: SPICE3 * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 47000 R2 4 3 47000 .MODEL qmodel npn +IS=1e-17 BF=606.543 NF=1.31756 VAF=999.959 +IKF=0.024444 ISE=1.35198e-16 NE=3.98869 BR=69.1218 +NR=1.30896 VAR=811.067 IKR=0.00118004 ISC=1e-16 +NC=3.07615 RB=0.1 IRB=0.262442 RBM=1 +RE=1.96889 RC=0.001 XTB=5.13809 XTI=4 EG=1.206 +CJE=1e-13 VJE=0.490144 MJE=0.596012 T F=1.00E-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.05037e-12 +VJC=13.4164 MJC=0.9 XCJC=0.9 FC=0.5 .ENDS