.SUBCKT nsbc114ypdxv6t1 1 2 3 4 5 6 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 14, 03 * MODEL FORMAT: SPICE3 * BRT macro model * External node * Node 1 -> BRT_E2 * Node 2 -> BRT_B2 * Node 3 -> BRT_C1 * Node 4 -> BRT_E1 * Node 5 -> BRT_B1 * Node 6 -> BRT_C2 XQ1 3 5 4 nsbc114ypdxv6t1-pnp XQ2 6 2 1 nsbc114ypdxv6t1-npn .ENDS * .SUBCKT nsbc114ypdxv6t1-npn 1 2 3 * MODEL FORMAT: SPICE3 * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 47000 .MODEL qmodel npn +IS=5.47515e-13 BF=274.663 NF=1.27625 VAF=73.3962 +IKF=0.166492 ISE=1e-16 NE=4 BR=0.84955 +NR=1.41354 VAR=353.997 IKR=4.72811 ISC=1.00036e-16 +NC=4 RB=11.4602 IRB=0.2 RBM=10 +RE=0.000100042 RC=1.25569 XTB=0.10002 XTI=3.33565 EG=1.05 +CJE=5.63858e-12 VJE=0.747965 MJE=0.332224 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=4.12856e-12 +VJC=1.31644 MJC=0.20189 XCJC=0.9 FC=0.5 .ENDS * .SUBCKT nsbc114ypdxv6t1-pnp 1 2 3 * MODEL FORMAT: SPICE3 * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 47000 .MODEL qmodel pnp +IS=1.35214e-12 BF=127.637 NF=1.29186 VAF=13.1568 +IKF=0.0566399 ISE=1e-16 NE=1.52381 BR=1.83217 +NR=1.35146 VAR=93.9316 IKR=0.311165 ISC=1e-16 +NC=1.42961 RB=49.4463 IRB=0.2 RBM=10 +RE=0.000114388 RC=1.98947 XTB=0.499149 XTI=3.02497 EG=1.05032 +CJE=4.15456e-12 VJE=0.747361 MJE=0.332883 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=4.43596e-12 +VJC=0.0935338 MJC=0.132163 XCJC=0.9 FC=0.5 .ENDS