************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 28, 16 * MODEL FORMAT: SPICE3 .MODEL nrvtsaf260et3g d +IS=3e-06 RS=0.029365 N=1.3747 EG=0.666176 +XTI=3.02342 BV=68 IBV=0.0001 CJO=3.53346e-10 +VJ=1.04405 M=0.643601 FC=0.5 TT=2.59685e-09 +KF=0 AF=1