************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 25, 15 * MODEL FORMAT: SPICE3 .MODEL nrvtsa4100e d +IS=7.28804e-07 RS=0.0343984 N=1.13227 EG=0.744736 +XTI=0.5 BV=114 IBV=0.001 CJO=8.73642e-10 +VJ=0.4 M=0.559805 FC=0.5 TT=1e-09 +KF=0 AF=1