************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 25, 15 * MODEL FORMAT: SPICE3 .MODEL nrvts860emfs d +IS=3.72598e-07 RS=0.01 N=1.06001 EG=0.741658 +XTI=0.5 BV=71.8 IBV=0.0008 CJO=1.05279e-09 +VJ=0.90042 M=0.586603 FC=0.5 TT=1e-09 +KF=0 AF=1