************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 15, 14 * MODEL FORMAT: SPICE3 .MODEL nts1045emfst1g d +IS=6e-06 RS=0.00345405 N=1.21196 EG=0.648687 +XTI=0.5 BV=1e+30 IBV=0.0001 CJO=3.45889e-09 +VJ=0.520674 M=0.581268 FC=0.5 TT=1e-09 +KF=0 AF=1