************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 2, 06 * MODEL FORMAT: SPICE3 .MODEL nrvbb1060t4g d +IS=9.87523e-06 RS=0.0132447 N=1.33933 EG=0.741222 +XTI=0.500011 BV=60 IBV=0.0001 CJO=1.27666e-09 +VJ=0.461236 M=0.532859 FC=0.5 TT=3.89528e-09 +KF=0 AF=1