*********************** * Nodes: * * 7&8 = NPN collector * * 5&6 = PNP collector * * 2 = NPN base * * 4 = PNP base * * 1 = NPN emitter * * 3 = PNP emitter * *********************** .SUBCKT njx1675pdr2g 1 2 3 4 5 6 7 8 Q1 9 2 1 njx1675pdr2g_npn Q2 10 4 3 njx1675pdr2g_pnp R1 7 9 10u R2 8 9 10u R3 5 10 10u R4 6 10 10u .ENDS njx1675pdr2g * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 8, 11 * MODEL FORMAT: SPICE3 .MODEL njx1675pdr2g_npn npn +IS=3.3139e-12 BF=383.052 NF=1.05427 VAF=26.9389 +IKF=4.02696 ISE=3.40461e-16 NE=1.78057 BR=38.3052 +NR=1.06277 VAR=210.223 IKR=0.269691 ISC=3.2543e-16 +NC=2.8125 RB=234.101 IRB=1e-20 RBM=4.68159 +RE=0.00474822 RC=0.0237411 XTB=1.15761 XTI=3.34058 +EG=1.10656 CJE=3.84289e-10 VJE=0.777368 MJE=0.371559 +TF=7.28344e-10 XTF=0.876321 VTF=9.62287 ITF=0.0100592 +CJC=8.67437e-11 VJC=0.641401 MJC=0.434679 XCJC=0.9 +FC=0.480631 CJS=0 VJS=0.75 MJS=0.5 +TR=1.78294e-08 PTF=0 KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 8, 11 * MODEL FORMAT: SPICE3 .MODEL njx1675pdr2g_pnp pnp +IS=6.67223e-12 BF=658.075 NF=1.08172 VAF=72.0956 +IKF=1.47175 ISE=8.5986e-14 NE=1.24913 BR=24.7077 +NR=1.09104 VAR=720.956 IKR=2.12567 ISC=8.46881e-14 +NC=2.83286 RB=0.978175 IRB=0.02858 RBM=0.978175 +RE=0.0107603 RC=0.0538016 XTB=0.554481 XTI=1e-25 +EG=1.1624 CJE=3.07239e-10 VJE=0.99 MJE=0.482182 +TF=1.07516e-09 XTF=0.127901 VTF=8.22964 ITF=0.0102074 +CJC=1.0813e-10 VJC=0.4 MJC=0.295866 XCJC=0.896875 +FC=0.526894 CJS=0 VJS=0.75 MJS=0.5 +TR=4.10775e-08 PTF=0 KF=0 AF=1 .END