************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 7, 08 * MODEL FORMAT: SPICE3 .MODEL njw0281g npn +IS=4.36849e-12 BF=98.1488 NF=1.01332 VAF=37.9046 +IKF=9.71849 ISE=1e-16 NE=1.8326 BR=0.79921 +NR=1.09994 VAR=339.743 IKR=5.77305 ISC=1e-16 +NC=2.71592 RB=2.74892 IRB=0.33289 RBM=2.74892 +RE=0.000344671 RC=0.03203 XTB=1.7742 XTI=1.12262 +EG=1.20598 CJE=3.66793e-09 VJE=0.74806 MJE=0.85 +TF=2.27115e-09 XTF=1000 VTF=912.955 ITF=296.602 +CJC=5e-10 VJC=0.95 MJC=0.270858 XCJC=0.98254 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1