.SUBCKT njl4302dg 1 2 3 4 5 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Feb 03, 06 * MODEL FORMAT: SPICE3 * base emitter collector anode cathode *node: 1 2 3 4 5 * Q1 3 1 2 njl4302dg_bjt D1 4 5 njl4302dg_diode * .ENDS njl4302dg * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 3, 06 * MODEL FORMAT: SPICE3 .MODEL njl4302dg_bjt pnp +IS=3.25338e-14 BF=108.5 NF=0.85 VAF=10 +IKF=1.18382 ISE=2.89523e-13 NE=1.1985 BR=0.100727 +NR=1.08725 VAR=97.7807 IKR=1e-05 ISC=2.05388e-13 +NC=3.23408 RB=0.876821 IRB=0.1 RBM=0.876821 +RE=0.00441506 RC=0.0220753 XTB=5.59761 XTI=4 +EG=1.206 CJE=1.56701e-08 VJE=0.99 MJE=0.542371 +TF=1.8605e-09 XTF=1000 VTF=100000 ITF=245.118 +CJC=5e-10 VJC=0.95 MJC=0.23 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 3, 06 * MODEL FORMAT: SPICE3 .MODEL njl4302dg_diode d +IS=3.44393e-08 RS=0.179036 N=2 EG=1.3 +XTI=2.33354 BV=400 IBV=1e-05 CJO=2.08272e-11 +VJ=1.5 M=0.653713 FC=0.5 TT=5.1937e-08 +KF=0 AF=1