************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 3, 07 * MODEL FORMAT: SPICE3 .MODEL njl3281d npn +IS=4.06068e-12 BF=108.067 NF=1.01389 VAF=33.707 +IKF=9.7899 ISE=4.00073e-12 NE=3.49994 BR=2.92796 +NR=1.0727 VAR=5.37566 IKR=9.53639 ISC=5.5e-13 +NC=3.9375 RB=5.68023 IRB=0.1 RBM=0.253 +RE=0.000516188 RC=0.0540679 XTB=0.837253 XTI=1.03611 +EG=1.05 CJE=1.11456e-08 VJE=0.769163 MJE=0.420032 +TF=2.04968e-09 XTF=1000 VTF=3.97956 ITF=173.585 +CJC=1e-09 VJC=0.765901 MJC=0.480482 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1