.SUBCKT njl21194dg 1 2 3 4 5 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Jan 20, 06 * MODEL FORMAT: SPICE3 * base emitter collector anode cathode *node: 1 2 3 4 5 * Q1 3 1 2 njl21194dg_bjt D1 4 5 njl21194dg_diode * .ENDS njl21194dg * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL njl21194_bjt npn +IS=9.56205e-11 BF=62.3633 NF=0.858602 VAF=29.6613 +IKF=9.86004 ISE=7.00007e-12 NE=3.43749 BR=4.96358 +NR=0.925054 VAR=6.18692 IKR=4.87016 ISC=3.25e-13 +NC=4 RB=11.0204 IRB=0.1 RBM=0.1 +RE=0.000675706 RC=0.124974 XTB=0.150823 XTI=1.00001 +EG=1.11955 CJE=1.70807e-08 VJE=0.4 MJE=0.520397 +TF=1e-08 XTF=47.3046 VTF=1.88154 ITF=0.560261 +CJC=5e-10 VJC=0.95 MJC=0.238884 XCJC=0.800727 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 20, 2006 * Model format: SPICE3 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 20, 06 * MODEL FORMAT: SPICE3 .MODEL njl21194dg_diode d +IS=5.17122e-08 RS=0.0324668 N=1.78236 EG=1.12011 +XTI=0.5 BV=200 IBV=2e-06 CJO=5.59229e-11 +VJ=0.4 M=0.346657 FC=0.5 TT=2.59685e-08 +KF=0 AF=1