.SUBCKT njl21193dg 1 2 3 4 5 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Jan 20, 06 * MODEL FORMAT: SPICE3 * base emitter collector anode cathode *node: 1 2 3 4 5 * Q1 3 1 2 njl21193dg_bjt D1 4 5 njl21193dg_diode * .ENDS njl21193dg * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL njl21193dg_bjt pnp +IS=2.37302e-11 BF=92.8585 NF=0.85 VAF=1000 +IKF=7.81463 ISE=9.34142e-13 NE=1.83168 BR=1.39987 +NR=0.905395 VAR=421.163 IKR=1.8668 ISC=9.34142e-13 +NC=3.03125 RB=14.6266 IRB=0.1 RBM=0.149902 +RE=0.000682292 RC=0.146081 XTB=1.32633 XTI=1.05623 +EG=1.05 CJE=1.15773e-08 VJE=0.57352 MJE=0.417157 +TF=1e-08 XTF=1.946 VTF=17401.6 ITF=3.36265 +CJC=5e-10 VJC=0.95 MJC=0.23891 XCJC=0.999998 +FC=0.987529 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 20, 2006 * Model format: SPICE3 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 20, 06 * MODEL FORMAT: SPICE3 .MODEL njl21193dg_diode d +IS=5.17122e-08 RS=0.0324668 N=1.78236 EG=1.12011 +XTI=0.5 BV=200 IBV=2e-06 CJO=5.59229e-11 +VJ=0.4 M=0.346657 FC=0.5 TT=2.59685e-08 +KF=0 AF=1