.SUBCKT njd35n04 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 19, 06 * MODEL FORMAT: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=2.92355 D1 3 1 dmodel R1 2 4 2000 R2 4 3 1e+12 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=0 N=0.5 XTI=0.5 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=3.7333e-13 BF=228.341 NF=0.982262 VAF=3 +IKF=0.0926909 ISE=9.57541e-17 NE=2.10887 BR=0.01 +NR=1.5 VAR=30 IKR=0.0107164 ISC=1e-16 +NC=4 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.166839 RC=0.834196 XTB=0 XTI=1 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=9.24715e-11 +VJC=0.820942 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=3.7333e-13 BF=228.341 NF=0.982262 VAF=3 +IKF=0.0926909 ISE=9.57541e-17 NE=2.10887 BR=0.01 +NR=1.5 VAR=30 IKR=0.0107164 ISC=1e-16 +NC=4 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.166839 RC=0.834196 XTB=0 XTI=1 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.820942 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS njd35n04