************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 2, 10 * MODEL FORMAT: SPICE3 .MODEL njd1718t4g pnp +IS=7.71505e-14 BF=131.298 NF=0.955275 VAF=16.9909 +IKF=0.744637 ISE=1.34027e-11 NE=2.71217 BR=12.1098 +NR=0.954144 VAR=169.909 IKR=7.44637 ISC=1.7562e-12 +NC=3.93726 RB=10.8509 IRB=0.1 RBM=0.1 +RE=0.00189923 RC=0.215087 XTB=1.2655 XTI=3.98049 +EG=1.19285 CJE=3.64648e-10 VJE=0.4 MJE=0.275647 +TF=1.5936e-09 XTF=6.90519 VTF=0.762056 ITF=5.64435 +CJC=1.06543e-10 VJC=0.4 MJC=0.352122 XCJC=0.684575 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=7.03801e-08 PTF=0 KF=0 AF=1