.SUBCKT mv104 11 22 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 5, 01 * MODEL FORMAT: SPICE3 Dmod 11 22 dmodel .MODEL dmodel d +(IS=6.62255e-15 RS=0.09585 N=1.02933 EG=1.19084 +XTI=3.00208 BV=32 IBV=0.000999997 TT=2.01517e-08 +KF=0 AF=0.1) b1 2 0 v=-4.00888*(v(11)-v(22)-0.191433) rdc1 2 0 1e12 d1 3 0 d1mod vsense1 4 3 0 e1 4 0 2 0 1 .model d1mod d (is=1, n=38.75969, rs=0.01) b2 0 5 i=i(vsense1)+1 d2 5 0 d1mod b3 6 0 v=0.191433-0.249446*v(5) rdc2 6 0 1e12 vicj 6 7 0 dcj 7 0 dcjmod .model dcjmod d (is=1e-25 n=10 + cjo=1.14726e-10 vj=0.4 m=0.47927 fc=0.5) bicj 11 22 i=i(vicj) .ends mv104