************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 23, 00 * MODEL FORMAT: SPICE3 .MODEL murs240t3 d +IS=1.56042e-09 RS=0.0213019 N=1.21671 EG=0.6 +XTI=0.5 BV=400 IBV=5e-06 CJO=3.29823e-11 +VJ=0.310219 M=0.432243 FC=0.5 TT=1.10984e-07 +KF=0 AF=1