************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 8, 07 * MODEL FORMAT: SPICE3 .MODEL murs220 d +IS=2.17593e-08 RS=0.03117 N=1.74515 EG=1.15938 +XTI=0.5 BV=200 IBV=0.0001 CJO=6.78665e-11 +VJ=0.711301 M=0.573521 FC=0.5 TT=3.24606e-08 +KF=0 AF=1