************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL murs140t3 d +IS=2.64105e-08 RS=0.0991104 N=1.96651 EG=1.28744 +XTI=0.005 BV=400 IBV=5e-06 CJO=3.68621e-11 +VJ=0.4 M=0.9 FC=0.5 TT=1.06544e-07 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: SPICE3