************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 14, 05 * MODEL FORMAT: SPICE3 .MODEL murhd560 d +IS=0.000138812 RS=0.0401767 N=5.62592 EG=2 +XTI=0.5 BV=600 IBV=0.0001 CJO=7.61445e-11 +VJ=1.27173 M=0.404657 FC=0.5 TT=3.89528e-08 +KF=0 AF=1